IESNA:LM-63-2002
[TEST]P1435043
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-930-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12207.3
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1792.1 1794.8 1764.9 1686.0 1637.1 1637.1 1683.3 1732.2 1808.4 1895.4 2077.6 2319.6 2537.2 2724.8 2904.3 3086.5 3255.1 3423.7 
3597.7 3714.7 3760.9 3752.8 3709.2 3559.7 3423.7 3336.7 3263.3 3097.4 2768.3 1982.4 970.8 413.3 288.3 220.3 165.9 
111.5 57.1 0.0 
1792.1 1794.8 1759.4 1683.3 1634.4 1637.1 1680.6 1729.5 1805.7 1898.1 2069.5 2306.0 2529.0 2722.1 2912.5 3091.9 3271.4 3448.2 
3614.1 3747.3 3807.1 3796.3 3769.1 3592.3 3456.3 3347.6 3260.5 3078.3 2727.5 1982.4 995.3 416.1 293.7 225.7 171.3 
114.2 57.1 0.0 
1792.1 1783.9 1756.7 1696.9 1650.7 1650.7 1696.9 1754.0 1835.6 1930.8 2096.6 2336.0 2569.8 2798.2 3007.6 3217.0 3440.0 3630.4 
3839.8 3994.8 4073.6 4087.2 4095.4 4011.1 3820.7 3654.9 3532.5 3342.1 2961.4 2170.1 1191.1 508.5 334.5 252.9 190.4 
127.8 68.0 0.0 
1792.1 1794.8 1775.8 1735.0 1696.9 1696.9 1745.8 1816.6 1895.4 2004.2 2148.3 2387.6 2675.9 2934.2 3149.0 3399.2 3635.8 3899.6 
4119.9 4318.4 4432.6 4484.3 4487.0 4484.3 4432.6 4269.4 4035.6 3771.8 3369.3 2578.0 1522.9 674.4 397.0 296.4 223.0 
155.0 81.6 0.0 
1792.1 1789.4 1786.6 1770.3 1754.0 1756.7 1803.0 1884.5 1979.7 2088.5 2238.1 2452.9 2743.9 3089.2 3355.7 3616.8 3918.6 4201.5 
4462.5 4661.0 4824.2 4954.7 4973.8 5063.5 5136.9 5107.0 4992.8 4756.2 4274.9 3431.9 2300.6 1166.6 554.8 372.6 
266.5 171.3 87.0 0.0 
1792.1 1797.5 1808.4 1824.7 1832.9 1851.9 1892.7 1974.3 2083.1 2224.5 2401.2 2605.2 2860.8 3214.3 3605.9 3943.1 4250.4 4546.8 
4780.7 4960.2 5128.8 5283.8 5324.6 5476.8 5691.7 5841.2 5863.0 5765.1 5487.7 4742.6 3442.7 2036.8 935.5 478.6 
320.9 193.1 89.7 0.0 
1792.1 1803.0 1832.9 1876.4 1914.4 1963.4 2028.7 2113.0 2227.2 2401.2 2618.8 2855.4 3127.3 3472.7 3867.0 4293.9 4642.0 4884.0 
5022.7 5134.2 5221.2 5305.5 5343.6 5449.7 5621.0 5732.5 5754.2 5487.7 4979.2 4274.9 3274.1 2050.4 1066.0 552.0 
310.0 193.1 78.9 0.0 
1792.1 1803.0 1843.7 1906.3 1977.0 2069.5 2170.1 2287.0 2425.7 2621.5 2858.1 3121.9 3431.9 3823.5 4266.7 4748.0 5082.5 
5286.5 5417.0 5471.4 5501.3 5534.0 5536.7 5618.3 5604.7 5444.2 5047.2 4446.2 3747.3 2836.3 1838.3 1060.6 641.8 
435.1 320.9 233.9 103.3 0.0 
1792.1 1813.8 1862.8 1936.2 2025.9 2145.6 2273.4 2433.9 2629.6 2866.2 3149.0 3472.7 3872.4 4378.2 4911.2 5373.5 5729.7 
5958.2 6115.9 6216.5 6328.0 6406.9 6417.8 6447.7 6284.5 5882.0 5291.9 4508.7 3554.2 2447.4 1484.8 951.8 639.1 
456.9 337.2 244.7 116.9 0.0 
1792.1 1811.1 1862.8 1941.6 2039.5 2161.9 2303.3 2471.9 2670.4 2928.8 3225.2 3567.8 4011.1 4538.7 5104.3 5612.8 5966.3 
6222.0 6401.4 6518.4 6621.7 6657.1 6706.0 6673.4 6488.5 6050.6 5319.1 4419.0 3374.8 2287.0 1405.9 913.7 611.9 
429.7 320.9 239.3 127.8 0.0 
1792.1 1811.1 1865.5 1941.6 2039.5 2156.5 2306.0 2480.1 2681.3 2939.7 3238.8 3570.6 4016.5 4503.3 5047.2 5487.7 5830.4 
6012.6 6115.9 6154.0 6145.8 6075.1 6064.2 5944.6 5642.7 5112.4 4405.4 3537.9 2665.0 1781.2 1142.1 756.0 538.4 
388.9 280.1 220.3 103.3 0.0 
1792.1 1811.1 1870.9 1944.4 2036.8 2156.5 2289.7 2452.9 2648.7 2874.4 3132.7 3445.5 3790.8 4198.7 4650.2 5033.6 5270.2 
5359.9 5330.0 5229.4 5052.6 4826.9 4775.2 4527.8 4130.7 3652.1 3081.1 2406.7 1789.4 1234.6 864.8 649.9 489.5 356.2 
255.6 193.1 81.6 0.0 
1792.1 1813.8 1865.5 1936.2 2020.5 2126.6 2246.2 2382.2 2531.7 2703.1 2901.6 3111.0 3336.7 3589.6 3899.6 4133.5 4231.4 
4185.1 4005.7 3728.3 3431.9 3097.4 3010.4 2741.1 2387.6 1982.4 1604.4 1275.4 1000.7 813.1 688.0 579.2 467.7 361.7 269.2 
201.2 92.5 0.0 
1792.1 1805.7 1843.7 1898.1 1960.7 2015.1 2066.7 2115.7 2167.4 2224.5 2284.3 2327.8 2357.7 2387.6 2414.8 2428.4 2401.2 2314.2 2129.3 
1898.1 1620.8 1365.1 1316.2 1161.2 1011.6 897.4 810.4 742.4 688.0 639.1 587.4 527.6 456.9 391.6 334.5 269.2 125.1 0.0 
1792.1 1803.0 1827.4 1854.6 1868.2 1870.9 1873.7 1862.8 1849.2 1827.4 1819.3 1827.4 1841.0 1841.0 1838.3 1811.1 1756.7 1667.0 1539.2 
1378.7 1196.5 1019.8 989.9 883.8 785.9 720.6 666.2 625.5 590.1 557.5 522.1 478.6 424.2 361.7 291.0 214.8 100.6 0.0 
1792.1 1800.2 1808.4 1803.0 1773.0 1745.8 1710.5 1667.0 1647.9 1647.9 1653.4 1650.7 1634.4 1593.6 1544.6 1476.6 1395.0 1297.1 1188.4 
1074.2 970.8 881.1 867.5 799.5 728.8 677.1 633.6 590.1 546.6 492.2 448.7 394.3 345.4 288.3 209.4 130.5 76.1 0.0 
1792.1 1786.6 1770.3 1729.5 1683.3 1628.9 1582.7 1569.1 1571.8 1569.1 1558.2 1533.7 1487.5 1422.2 1351.5 1270.0 1185.7 1101.4 1025.2 
957.2 886.5 824.0 815.8 788.6 756.0 715.2 671.7 620.0 565.6 514.0 470.5 426.9 378.0 312.7 223.0 146.8 76.1 0.0 
1792.1 1786.6 1748.6 1688.7 1626.2 1566.4 1544.6 1550.1 1550.1 1533.7 1501.1 1444.0 1376.0 1297.1 1218.3 1144.9 1063.3 995.3 935.5 
856.6 837.6 818.5 813.1 813.1 804.9 772.3 723.4 655.4 606.4 576.5 562.9 543.9 505.8 426.9 293.7 201.2 125.1 0.0 
1792.1 1773.0 1718.7 1639.8 1566.4 1520.1 1520.1 1528.3 1520.1 1492.9 1435.8 1359.7 1280.8 1193.8 1112.2 1038.8 965.4 892.0 818.5 
799.5 791.3 785.9 785.9 783.2 772.3 734.2 658.1 614.6 595.5 584.7 562.9 538.4 494.9 421.5 318.2 228.4 160.4 0.0 
1792.1 1770.3 1710.5 1623.5 1539.2 1509.3 1520.1 1522.9 1506.5 1465.7 1392.3 1310.7 1212.8 1123.1 1038.8 962.7 889.2 791.3 753.3 
739.7 742.4 747.8 742.4 728.8 712.5 652.7 598.3 576.5 562.9 552.0 527.6 503.1 448.7 364.4 285.5 223.0 144.1 0.0 
1792.1 1773.0 1702.3 1609.9 1533.7 1506.5 1517.4 1525.6 1503.8 1454.9 1376.0 1283.6 1180.2 1085.0 1000.7 921.9 840.3 750.6 717.9 
701.6 712.5 715.2 712.5 704.3 669.0 630.9 581.9 562.9 554.8 546.6 535.7 538.4 451.4 375.3 269.2 206.7 122.4 0.0 
1792.1 1764.9 1694.2 1604.4 1520.1 1492.9 1509.3 1514.7 1495.7 1444.0 1367.9 1278.1 1172.1 1079.6 998.0 919.2 829.4 742.4 715.2 
698.9 707.0 701.6 701.6 696.2 655.4 628.2 576.5 560.2 552.0 543.9 530.3 524.8 426.9 345.4 274.7 209.4 127.8 0.0 
